RD-354-F2-K-L
Part of the RD-350-F2 Series
Ordering Code: RD-354-F2-K-L
UPC: 098268622355
Lead Free: Not In Scope
Combo Primary and Overflow Roof Drain, Flashing Clamp, Integral Gravel Stop, Internal Standpipe, DI Dome, 4 IN NH Outlet, Vandal Proof
This Watts combination primary and overflow roof drain is manufactured from epoxy coated cast iron for long life and durability. It features a flashing clamp, integral gravel stop, a 4-1/2 inch internal overflow standpipe and a secured, vandal proof, ductile iron dome. A 4 inch no hub outlet allows for quick and easy installation.
Features
- 4 IN NH outlet
- Epoxy coated cast iron body
- Ductile iron dome
- Flashing clamp
Specifications | |
---|---|
Body Material | Epoxy Coated Cast Iron |
Brand | Watts |
FreeArea | 274 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Internal Standpipe |