RD-706-CT
Part of the RD-700-CT Series
Ordering Code: RD-706-CT
UPC: 098268164398
Lead Free: Not In Scope
Dual Outlet Roof Drain, Internal Standpipe, 6 IN No Hub, DI Dome, CI Body, Flashing Clamp/Integral Gravel Stop
This Watts Drains epoxy coated cast iron, dual outlet roof drain and overflow combination features a flashing clamp with integral gravel stop, a 4 1/2 inch high internal overflow standpipe, a secured ductile iron dome, a 6 inch no hub outlet and 157 square inches of free area. Its single cut-out design requires less roof cutting allowing for faster and lower cost installation.
Features
- Dual outlet
- 6 IN no hub
- 157 SQ IN free area
- Internal stand pipe
Specifications | |
---|---|
Body Material | Epoxy Coated Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 157 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 6 IN |
Outlet Connection Type | No Hub |
OverflowDome | Yes |
OverflowDrain | Internal Standpipe |