RD-703
Part of the RD-700 Series
Ordering Code: RD-703
UPC: 098268047684
Lead Free: Not In Scope
Dual Outlet Roof Drain/Overflow, Epoxy Coated CI, Integral Gravel Guard, 4 IN Internal Overflow, Secured DI Dome, 3 IN NH Outlets
This dual outlet, epoxy-coated cast iron roof drain/overflow combination features a flashing clamp, integral gravel stop, a 4 inch high internal overflow standpipe, secured ductile iron dome and 3 inch no hub outlets. Underdeck clamp, deck flange, ballast guard, 2 inch standpipe and various dome options are also available.
Features
- Cast iron
- Gravel stop
- Ductile iron dome
- No hub
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 157 IN |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |
OverflowDome | Yes |
OverflowDrain | Internal Standpipe |