RD-704
Part of the RD-700 Series
Ordering Code: RD-704
UPC: 098268047691
Lead Free: Not In Scope
Dual Outlet Roof Drain/Overflow, Epoxy Coated CI, Integral Gravel Guard, 4 IN Internal Overflow, Secured DI Dome, 4 IN NH Outlets
This dual outlet, epoxy-coated cast iron roof drain/overflow combination features a flashing clamp, integral gravel stop, a 4 inch high internal overflow standpipe, secured ductile iron dome and 4 inch no hub outlets. Underdeck clamp, deck flange, ballast guard, 2 inch standpipe and various dome options are also available.
Features
- Cast iron
- Gravel stop
- Ductile iron dome
- No hub
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| FreeArea | 157 IN |
| Lead Free | Not In Scope |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | No Hub |
| OverflowDome | Yes |
| OverflowDrain | Internal Standpipe |