RD-810
Part of the RD-800 Series
Ordering Code: RD-810
UPC: 098268164367
Lead Free: Not In Scope
Large Capacity Roof Drain, Dual Outlet, Internal Standpipe, 10 IN No Hub, DI Dome, CI Body, Flashing Clamp/Integral Gravel Stop
This epoxy-coated cast iron, dual outlet, large capacity roof drain and overflow combination features a flashing clamp with integral gravel stop, a 4 inch high internal overflow standpipe, a secured ductile iron dome, a 10 inch no hub outlet and 304 square inches of free area. Options include an underdeck clamp, a deck flange with adjustable extension, stainless steel ballast guard, vandal proofing and a 2 inch high internal overflow standpipe. Its single cut-out design requires less roof cutting allowing for faster and lower cost installation.
Features
- Dual outlet
- 10 IN no hub
- 304 SQ IN free area
- Internal stand pipe
Specifications | |
---|---|
Body Material | Epoxy Coated Cast Iron |
Brand | Watts |
FreeArea | 304 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 10 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Internal Standpipe |