RD-9510
Part of the RD-950 Series
Ordering Code: 8187166
UPC: 098268278446
Lead Free: Not In Scope
Downspout Cover, Stainless Steel, Securing Flange, Secured Perforated Hinged Strainer, For 10 Inch Pipe
This Watts Drainage round downspout cover is fabricated from Type 304 stainless steel. It features a securing flange, a secured perforated hinged strainer, and fits a 10 inch pipe.
Features
- Stainless steel
- Securing flange
- Secured perforated hinged strainer
- Round fabricated
Specifications | |
---|---|
Body Material | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268278446 |
Lead Free | Not In Scope |
Model Number | RD-9510 |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Does Not Apply To Product |
Series | RD-950 |