RD-9512
Part of the RD-950 Series
Ordering Code: 8187177
UPC: 643925290523
Lead Free: Not In Scope
Downspout Cover, Stainless Steel, Securing Flange, Secured Perforated Hinged Strainer, For 12 Inch Pipe
This Watts Drainage round downspout cover is fabricated from Type 304 stainless steel. It features a securing flange, a secured perforated hinged strainer, and fits a 12 inch pipe.
Features
- Stainless steel
- Securing flange
- Secured perforated hinged strainer
- Round fabricated
Specifications | |
---|---|
Body Material | Does Not Apply To Product |
Brand | Watts |
EAN | 643925290523 |
Lead Free | Not In Scope |
Model Number | RD-9512 |
Outlet Connection Size | 12 IN |
Outlet Connection Type | Does Not Apply To Product |
Series | RD-950 |