RD-958
Part of the RD-950 Series
Ordering Code: 8187161
UPC: 098268278477
Lead Free: Not In Scope
Downspout Cover, Stainless Steel, Securing Flange, Secured Perforated Hinged Strainer, For 8 Inch Pipe
This Watts Drainage round downspout cover is fabricated from Type 304 stainless steel. It features a securing flange, a secured perforated hinged strainer, and fits an 8 inch pipe.
Features
- Stainless steel
- Securing flange
- Secured perforated hinged strainer
- Round fabricated
Specifications | |
---|---|
Body Material | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268278477 |
Lead Free | Not In Scope |
Model Number | RD-958 |
Outlet Connection Size | 8 IN |
Outlet Connection Type | Does Not Apply To Product |
Series | RD-950 |