RDA-944-NB
Part of the RDA-940 Series
Ordering Code: 8201016
UPC: 098268573817
Lead Free: Not In Scope
Downspout Nozzle, Cast Aluminum, 4 IN Universal Connection, Built-In Anchor Flange, Integral Hinged Bird Screen, Powder Coated Nickel Bronze
This Watts RDA-940 cast aluminum Wallflower(TM) downspout nozzle has a 4 inch universal connection to securely fit to any PVC, no hub or IPS pipe as well as mounting holes for quick and easy installation. It features a built-in anchor flange and integral hinged bird screen for accommodating excess flow. The powder-coated nickel bronze color provides a durable and attractive finish for any building facade.
Features
- Powder coated nickel bronze finish
- Integral hinged bird screen
- 4 IN universal connection
- Built-in anchor flange
- Cast aluminum
| Specifications | |
|---|---|
| Body Material | Cast Aluminum |
| Brand | Watts |
| EAN | 098268573817 |
| Lead Free | Not In Scope |
| Model Number | RDA-944-NB |
| Series | RDA-940 |