RDA-944-SL
Part of the RDA-940 Series
Ordering Code: 8201384
UPC: 098268573831
Lead Free: Not In Scope
Downspout Nozzle, Cast Aluminum, 4 IN Universal Connection, Built-In Anchor Flange, Integral Hinged Bird Screen, Powder Coated Silver
This Watts RDA-940 cast aluminum Wallflower(TM) downspout nozzle has a 4 inch universal connection to securely fit to any PVC, no hub or IPS pipe as well as mounting holes for quick and easy installation. It features a built-in anchor flange and integral hinged bird screen for accommodating excess flow. The powder-coated silver color provides a durable and attractive finish for any building facade.
Features
- powder-coated silver finish
- Integral hinged bird screen
- 4 IN universal connection
- Built-in anchor flange
- Cast aluminum
Specifications | |
---|---|
Body Material | Cast Aluminum |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268573831 |
Lead Free | Not In Scope |
Model Number | RDA-944-SL |
Series | RDA-940 |