HeatMatrix
HeatMatrix Uncoupling Membrane
HeatMatrix
HeatMatrix Uncoupling Membrane
Features
- One-ply, non-woven fleece on membrane’s underside minimizes substrate movement that causes tile cracking
- Easy adjustability of spacing to match varying heating requirements
- Provides a barrier against surface water and grooved channels allow evaporation of moisture from below the membrane
- 10-year membrane warranty
WarmWire® HeatMatrix® uncoupling membranes are waterproof underlay pads that provide a fast, easy method of installing WarmWire heating cables for an electric floor heating system under any type of tiles. Protects tile investment by minimizing stress caused by lateral, multi-directional movement within the substrate, which is a common cause of cracked tiles. Suitable for below-grade installations.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HeatMatrix