HeatMatrix Joint Strip Tape
Joint Strip Tape for HeatMatrix Installation
HeatMatrix® JointTape is applied in potentially high moisture areas after the WarmWire® heating cable is installed into the HeatMatrix uncoupling membrane.
Features
- 25 ft roll
- Provides further moisture protection
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HeatMatrix Joint Strip Tape
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.