500850-SB
Part of the SunStat Command Series
Ordering Code: 81019079
UPC: 840213206963
SunStat Command Floor Heating Thermostat, Programmable
This SunStat(R) Command is an industry leading thermostat with its thin, sleek profile and large readable font. Features include a user-intuitive programming menu, adjustable color display, energy usage monitoring, a help feature in every screen, and a three year warranty. Additionally, a homeowner has the option of painting a retractable beauty ring to match a room's decor.
Features
- Color touchscreen with easy to read font
- Multiple background color options
- Set-up wizard with pre-programming options
- Energy usage readings
Specifications | |
---|---|
AMP Capacity | 15.00 |
Buy American Act Compliant | NO |
CAProp65-CancerRiskSubstance | Acrylonitrile |
CAProp65-DevelopRiskSubstance | Toluene |
CAProp65-InScope | Yes |
Color | White |
Device Type | Thermostat |
Programming Capability | Programmable |
UL Listing | 1-UL Listed |