500875-SB
Discontinued
Part of the Series
Ordering Code: 81019075
UPC: 840213206925
SunStat Connect Wi-Fi Floor Heating Thermostat, Programmable
This SunStat (R) Connect is an industry leading thermostat that gives homeowners access to their floor heating remotely. The ability to connect this control to a home Wi-Fi system opens up features such as automatic clock setting, current outdoor temperature reading, weather compensation, and warm weather shut-down. A homeowner can program this control through a mobile application or the web and change settings based on a flexing schedule. Other features include adjustable color display, energy usage monitoring, a help feature in every screen, and a three year warranty. Additionally a thin sleek profile and classy silver beauty ring makes this control look great on the wall.
Features
- WiFi capability allows remote connectivity via mobile app
- Weather compensation automatically adjusts floor temperature on unusually cold or warm days
- Dual voltage for operating 120 or 240 VAC floor heating systems
- Built-in GFCI and 15-amp relay
- Touchscreen display with multiple color themes
- Thin profile with removable, paintable beauty ring
- 7-day programmable schedule
| Specifications | |
|---|---|
| AMP Capacity | 15.00 |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Acrylonitrile |
| CAProp65-DevelopRiskSubstance | Toluene |
| CAProp65-InScope | Yes |
| Color | White |
| Device Type | Thermostat |
| Programming Capability | Programmable |
| UL Listing | 4-UL Certified |