SHS-15-120 146 FT
Part of the SlabHeat Cable Series
Ordering Code: 81014956
UPC: 840213004781
ST 120 Volt SlabHeat Electric Interior Cable, 50 SQ FT at 4 IN Spacing, 146 FT Long
This 120 volt cable covers 50 square feet based on 4 inch spacing. The durable electric heating cable is engineered to handle the rigors of concrete installation and last. The SlabHeat cable has a tough outer jacket and a braided copper ground plane that resists damage on the jobsite. The dual copper heating elements mean there is only one point of electrical connection to further simplify the installation.
Features
- Tough outer jacket
- Dual copper heating elements
- Braided copper ground plane
- Very flexible
Specifications | |
---|---|
Amperage Draw | 6.30 |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Coverage | 50 |
Heating Element Material | Copper |
Insulation Material | ETFE |
UL Listing | 1-UL Listed |
UL Wet Rating | No |
Voltage | 120 |
Wattage Per Square Foot | 15 |
Wire Length | 146 |