SHS-15-120 193 FT
Part of the SlabHeat Cable Series
Ordering Code: 81014957
UPC: 840213004798
ST 120 Volt SlabHeat Electric Interior Cable, 66 SQ FT at 4 IN Spacing, 193 FT Long
This 120 volt cable covers 66 square feet based on 4 inch spacing. This durable electric heating cable is engineered to handle rigors of concrete installation and last. The SlabHeat cable has a tough outer jacket and a braided copper ground plane that resists damage on the jobsite. The dual copper heating elements mean there is only one point of electrical connection to further simplify the installation.
Features
- Tough outer jacket
- Dual copper heating elements
- Braided copper ground plane
- Very flexible
| Specifications | |
|---|---|
| Amperage Draw | 8.30 |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Coverage | 66 |
| Heating Element Material | Copper |
| Insulation Material | ETFE |
| UL Listing | 1-UL Listed |
| UL Wet Rating | No |
| Voltage | 120 |
| Wattage Per Square Foot | 15 |
| Wire Length | 193 |