TapeMat Kits - WiFi
Discontinued
TapeMat Kit with SunStat Connect Wi-Fi Thermostat
TapeMat Kits - WiFi
Discontinued
TapeMat Kit with SunStat Connect Wi-Fi Thermostat
Features
- Kits come complete with everything needed for a TapeMat floor warming installation, including a SunStat Connect Wi-Fi thermostat
- Open-weave design with peel-and-stick tape provides fast and easy installation on subfloors
- Adds only 1/8 inch thickness to a typical tile floor
- Easily adjusted to accommodate curves, angles, and cut-outs
TapeMat® Kits with WiFi come complete with everything needed for a quick and simple floor warming installation, including 2 ft. wide TapeMat in various lengths, SunStat® Connect Wi-Fi programmable touchscreen thermostat, double-sided tape, LoudMouth installation monitor, and installation manual. 120 and 240 VAC options.
TapeMats add only 1/8 in. thickness to a typical tile floor installation and can be easily adjusted to accommodate curves, angles, and cut-outs.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific TapeMat Kits - WiFi