12000836ST
Part of the TapeMat Series
Ordering Code: 81002194
UPC: 840213030865
TapeMat Electric Floor Heating Mat, 25 SQ FT, 8 FT 3 IN x 3 FT, 120V
TapeMat (TM) is an open-weave floor heating mat that can be easily installed beneath tile, stone, or laminate flooring in homes and commercial buildings. This 8 FT 3 IN by 3 FT mat is customizable to fit rooms of all shapes and sizes, easily handling curves, angles, and cutouts. TapeMat is completely safe for home use. It allows for 1-step installation using thin-set mortar or a self-leveler. Double-sided tape adheres to the subfloor to allow for fast layout. It connects to 120 volt AC power.
Features
- 1-step application with thin-set or self-leveler
- 1/8 inch thickness added to a typical tile installation
- Double-sided tape adheres to the subfloor to allow for fast layout
- Single point power connection makes layout and wiring a snap
Specifications | |
---|---|
Amperage Draw | 2.50 |
Body Material | Multiple |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Color | Orange / Blue |
Coverage | 25 |
Mat Length FT | 8.33 |
Mat Width FT | 3.00 |
Thickness | 0.125 |
UL Listing | 1-UL Listed |
UL Wet Rating | Yes |
Voltage | 120 |
Wattage Per Square Foot | 12 |