12002036ST
Part of the TapeMat Series
Ordering Code: 81002220
UPC: 840213036300
TapeMat Electric Floor Heating Mat, 60 SQ FT, 20 FT x 3 FT, 120V
TapeMat (TM) is an open-weave floor heating mat that can be easily installed beneath tile, stone, or laminate flooring in homes and commercial buildings. This 20 FT by 3 FT mat is customizable to fit rooms of all shapes and sizes, easily handling curves, angles, and cutouts. TapeMat is completely safe for home use. It allows for 1-step installation using thin-set mortar or a self-leveler. Double-sided tape adheres to the subfloor to allow for fast layout. It connects to 120 volt AC power.
Features
- 1-step application with thin-set or self-leveler
- 1/8 inch thickness added to a typical tile installation
- Double-sided tape adheres to the subfloor to allow for fast layout
- Single point power connection makes layout and wiring a snap
| Specifications | |
|---|---|
| Amperage Draw | 6.00 |
| Body Material | Multiple |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Color | Orange / Blue |
| Coverage | 60 |
| Mat Length FT | 20.00 |
| Mat Width FT | 3.00 |
| Thickness | 0.125 |
| UL Listing | 1-UL Listed |
| UL Wet Rating | Yes |
| Voltage | 120 |
| Wattage Per Square Foot | 12 |