12002524ST
Part of the TapeMat Series
Ordering Code: 81002226
UPC: 840213033941
TapeMat Electric Floor Heating Mat, 50 SQ FT, 25 FT x 2 FT, 120V
TapeMat (TM) is an open-weave floor heating mat that can be easily installed beneath tile, stone, or laminate flooring in homes and commercial buildings. This 25 FT by 2 FT mat is customizable to fit rooms of all shapes and sizes, easily handling curves, angles, and cutouts. TapeMat is completely safe for home use. It allows for 1-step installation using thin-set mortar or a self-leveler. Double-sided tape adheres to the subfloor to allow for fast layout. It connects to 120 volt AC power.
Features
- Easily installs beneath tile, stone, or laminate flooring in homes and commercial buildings
- 2 FT x 25 FT customizable mat fits rooms of all shapes and sizes
- 1/8 IN thick cable
- Double-sided tape adheres to subfloor and lays flat for fast layout
- Safe and easy one-step application with thin-set or self-leveler
- Connects to 120 volt AC power
- Orange mesh can be cut with scissors to fit room layout
| Specifications | |
|---|---|
| Amperage Draw | 4.50 |
| Body Material | Multiple |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Color | Orange / Blue |
| Coverage | 50 |
| Mat Length FT | 25.00 |
| Mat Width FT | 2.00 |
| Thickness | 0.125 |
| UL Listing | 1-UL Listed |
| UL Wet Rating | Yes |
| Voltage | 120 |
| Wattage Per Square Foot | 12 |