24003036ST
Part of the TapeMat Series
Ordering Code: 81002286
UPC: 840213040840
TapeMat Electric Floor Heating Mat, 90 SQ FT, 30 FT x 2 FT, 240V
TapeMat (TM) is an open-weave floor heating mat that can be easily installed beneath tile, stone, or laminate flooring in homes and commercial buildings. This 30 FT by 3 FT mat is customizable to fit rooms of all shapes and sizes, easily handling curves, angles, and cutouts. TapeMat is completely safe for home use. It allows for 1-step installation using thin-set mortar or a self-leveler. Double-sided tape adheres to the subfloor to allow for fast layout. It connects to 240 volt AC power.
Features
- 1-step application with thin-set or self-leveler
- 1/8 inch thickness added to a typical tile installation
- Double-sided tape adheres to the subfloor to allow for fast layout
- Single point power connection makes layout and wiring a snap
| Specifications | |
|---|---|
| Amperage Draw | 4.50 |
| Body Material | Multiple |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Color | Orange / Blue |
| Coverage | 90 |
| Mat Length FT | 30.00 |
| Mat Width FT | 3.00 |
| Thickness | 0.125 |
| UL Listing | 1-UL Listed |
| UL Wet Rating | Yes |
| Voltage | 240 |
| Wattage Per Square Foot | 12 |