1201216U2ST
Part of the UnderFloor Mat Series
Ordering Code: 81006830
UPC: 840213080822
Electric Underfloor Heating Mat, 12 FT x 16 IN, 120V
The UnderFloor (TM) mat is used to warm existing floors, without requiring replacement of floor coverings or a complex renovation. This 12 FT by 16 IN UnderFloor mat is simply stapled to floor joists. It works under any type of floor covering, including nail-down hardwood and can be used year-round to warm floors in homes and commercial buildings, providing up to 15 degrees F more warmth on most floors and between 6 and 10 degrees F more warmth on carpet. It connects to 120 volt AC power.
Features
- Easy staple-up installation between floor joists
- Used under wood, vinyl, carpet, laminates, and tile floor coverings
- Provide up to 15 degrees F more warmth on most floors and 6 to 10 degrees F more warmth on carpet
- Highest quality heating wire provides corrosion, temperature, and abrasion resistance to promote long wear
Specifications | |
---|---|
Amperage Draw | 1.30 |
Body Material | Multiple |
Buy American Act Compliant | NO |
CAProp65-CancerRiskSubstance | Antimony Trioxide |
CAProp65-InScope | Yes |
Color | Orange / Blue |
Coverage | 15 |
Mat Length FT | 12.00 |
Mat Width FT | 1.33 |
Thickness | 0.125 |
UL Listing | 1-UL Listed |
UL Wet Rating | No |
Voltage | 120 |
Wattage Per Square Foot | 10 |