240060WB-CST
Part of the WarmWire Cable Series
Ordering Code: 81019576
UPC: 840213211998
ST 60 SQ FT 240V Electric Floor Heating Constant Diameter Wire with 3 IN Spacing at 12 Watts Per SQ FT
This 240 volt Sun Touch WarmWire(R) cable will cover 60 square feet when installed at 3 inch spacing. It is designed for interior floor installation and to provide heat to both warm the floor and help keep bathroom, kitchen, and entryway floors dry and safe. The cable system consists of an electric heating wire that is built with a tough, water-proof jacket and is a consistent outside diameter. It is secured to the subfloor with cable straps, hot glue, or an underlayment designed to hold heating wire in place. It is then covered with thin-set or self-leveling mortar. The temperature of the floor is controlled with a SunStat programmable or non-programmable thermostat. An in-depth installation manual is included.
Features
- Energy efficient, inexpensive to operate
- Dual wire technology reduces electromagnetic fields (EMF) to ultra-low levels
- Single point power connection makes layout and wiring a snap
- Approved for shower applications
Specifications | |
---|---|
Amperage Draw | 3.00 |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Coverage | 60 |
Heating Element Material | Copper |
Insulation Material | ETFE |
Jacket Material | PVC |
Total Square Footage 2.5 in On Center | 51 |
Total Square Footage 3 in On Center | 60 |
Total Square Footage 3.5 in On Center | 72 |
UL Listing | 1-UL Listed |
UL Wet Rating | Yes |
Voltage | 240 |
Wattage Per Square Foot | 12 |
Wire Length | 235 |