240140WD-KIT-WIFI
Discontinued
Part of the WarmWire Kits - WiFi Series
Ordering Code: 81019245
UPC: 840213208905
140 Sq Ft 240V Electric Floor Heating Wire Kit With 3 In Spacing At 12 Watts Per Sq Ft, WiFi
This WarmWire(R) floor warming installation kit contains everything needed for quick and economical installation of a radiant heat flooring system. It makes installation easy and will provide heat to warm the floors and help keep bathroom, kitchen and entry way floors dry and safe. This kit includes a 240 volt floor heating wire that covers a 140 square foot area when installed with 3 inch spacing, a SunStat(TM) Connect (Wi-Fi) touchscreen thermostat, cable strap, double-sided tape, LoudMouth installation monitor, and an in-depth installation manual.
Features
- Energy efficient, inexpensive to operate
- Dual wire technology reduces electromagnetic fields (EMF) to ultra-low levels
- Single point power connection makes layout and wiring a snap
- Approved for shower applications
Specifications | |
---|---|
Amperage | 7.00 |
Buy American Act Compliant | NO |
CAProp65-CancerRiskSubstance | Acrylonitrile |
CAProp65-DevelopRiskSubstance | Toluene |
CAProp65-InScope | Yes |
Coverage | 140 |
Kit Contents | Warm Wire, SunStat Connect WiFi Thermostat, Installation Monitor, Extra Double-Sided Tape, Installation Manual, Cable Strap |
Total Square Footage 2.5 in On Center | 118 |
Total Square Footage 3 in On Center | 140 |
Total Square Footage 3.5 in On Center | 168 |
UL Listing | 1-UL Listed |
Voltage | 240 |