ProMelt Aerial Mounting Snow Sensor 095
ProMelt Aerial Mounting Snow Sensor 095
ProMelt Aerial Mounting Snow Sensor 095
ProMelt Aerial Mounting Snow Sensor 095
Features
- Automatic snow sensing
- Easy to install
- Mounts to 1/2 inch metal or PVC conduit
- UV resistant
ProMelt® Aerial Mounting Snow Sensor 095 is an aerial mounted sensor that detects falling snow and allows a ProMelt® snow melting control PM-653 to automatically start the snow melting equipment. A system stop is provided by the control's timer or by manual disable.
The snow sensor PM-095 mounts to a nominal 1/2 inch (16 MM) metal or PVC conduit or pole. This sensor is well suited to adding an automatic start to an existing snow melt system.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific ProMelt Aerial Mounting Snow Sensor 095