300600
Part of the Promelt Snow Sensor Control PM-2C Series
Ordering Code: 81011699
UPC: 840213099619
ProMelt Snow Sensor Control PM-2C
This ProMelt (R) PM-2C snow melting sensor control uses a combination of low temperature and moisture presence to activate the ProMelt mats or cables. This all-in-one control is pole-mounted, includes a fixed snow sensor on the top-facing side and operates on line voltage with a 30 AMP capacity. This control offers automatic or manual operation, adjustable trigger temperature and an adjustable drying cycle.
Features
- Automatic snow/ice detection
- Designed for long life in driveway and walkway installations
- Compatible with ProMelt mats and cables
- 30 AMP capacity
Specifications | |
---|---|
AMP Capacity | 30.00 |
CAProp65-InScope | No |
Color | Grey |
Device Type | Sensor |
Programming Capability | Non Programmable |
UL Listing | N-No UL Code Rating |