SC50240105
Part of the ProMelt Cable Series
Ordering Code: 81011402
UPC: 840213003982
ProMelt Electric Snow Melting Cable, 105 SQ FT, 240V
The ProMelt (R) electric snow melting cable is used to provide safe access for residents and visitors on sidewalks, driveways, and other areas where snow can create hazards. This 417 FT long cable covers 105 square foot and provides a safe, reliable way to melt snow without the physical strain of snow shoveling, use of salt or chemicals and damage that can be caused by snow clearing equipment. A polyurethane outer wire jacket offers superior flexibility, and abrasion and tear resistance. It connects to 240 volt AC power.
Features
- Embed in concrete, asphalt or sand
- Provides a safe, reliable way to melt snow without the physical strain of snow shoveling and use of salt or chemicals
- Multiple cables controllable by one contactor
- Tough outer jacket
Specifications | |
---|---|
Buy American Act Compliant | NO |
CAProp65-InScope | No |