SC50277115
Part of the ProMelt Cable Series
Ordering Code: 81011415
UPC: 840213004125
ProMelt Electric Snow Melting Cable, 115 SQ FT, 277V
The ProMelt (R) electric snow melting cable is used to provide safe access for residents and visitors on sidewalks, driveways, and other areas where snow can create hazards. This 417 FT long cable covers 115 square foot and provides a safe, reliable way to melt snow without the physical strain of snow shoveling, use of salt or chemicals and damage that can be caused by snow clearing equipment. A polyurethane outer wire jacket offers superior flexibility, and abrasion and tear resistance. It connects to 277 volt AC power.
Features
- Embed in concrete, asphalt or sand
- Provides a safe, reliable way to melt snow without the physical strain of snow shoveling and use of salt or chemicals
- Multiple cables controllable by one contactor
- Tough outer jacket
Specifications | |
---|---|
Buy American Act Compliant | NO |
CAProp65-InScope | No |