SM5024001624
Part of the ProMelt Mat Series
Ordering Code: 81011619
UPC: 840213004378
ProMelt Electric Snow Melting Mat, 32 SQ FT, 16 FT x 2 FT, 240V
The ProMelt (TM) electric snow melting mat is used to provide safe access for residents and visitors on sidewalks, driveways, and other areas where snow can create hazards. This 16 foot by 24 inch mat provides a safe, reliable way to melt snow without the physical strain of snow shoveling, use of salt or chemicals and damage that can be caused by snow clearing equipment. A polyurethane outer wire jacket offers superior flexibility, and abrasion and tear resistance. It connects to 240 volt AC power.
Features
- Easy installation, with no need to secure every row of cable
- Embed in concrete, asphalt or sand
- Provides a safe, reliable way to melt snow without the physical strain of snow shoveling and use of salt or chemicals
- Multiple mats controllable by one contactor
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |