LFPCC99X-1
Discontinued
Part of the Crimp Couplings Series
Ordering Code: 81016949
UPC: 840213183325
Lead Free: YES
1 1/2 CF x 1 1/2 CF Lead Free Crimp Coupling
This lead free brass CrimpRing (TM) coupling is used to make a straight transition between potable or radiant heating PEX tubing. This 1 1/2 inch crimp by 1 1/2 inch crimp coupling is made of lead free brass and must be joined to PEX tubing using a copper crimp ring to form a fast, reliable and permanent seal. It is recommended that an electric crimp tool be used to make the crimp connection.
Features
- Manufactured from lead free brass
- May be used with any certified SDR9 CTS PEX tubing
- NSF Certified
- For hydronic applications
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 840213183325 |
| Finish | Lead Free Brass |
| Fitting Name | Coupling |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 38 MM |
| Inlet Connection Type | Crimped |
| Inlet Material | Lead Free Brass |
| Inlet Thread Type | Does Not Apply To Product |
| Inner Diameter | Does Not Apply To Product |
| Lead Free | YES |
| Material | Lead Free Brass |
| Maximum Working Pressure-BAR | 6.90 |
| Maximum Working Pressure-PSI | 100 |
| Maximum Working Temperature-Celsius | 82.00 |
| Maximum Working Temperature-Fahrenheit | 180 |
| Minimum Temperature - Celsius | 1.70 |
| Minimum Temperature-Fahrenheit | 35 |
| O-ring Material | Does Not Apply To Product |
| Outer Diameter | Does Not Apply To Product |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Crimped |
| Outlet Material | Does Not Apply To Product |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 81016949 |
| Series | Crimp Couplings |
| Suitable for Gas Service | No |