LFPCE55X-10
Part of the Crimp Elbows Series
Ordering Code: 81016934
UPC: 840213183172
Lead Free: YES
1 CFx1 CF Lead Free Crimp Elbow
This lead free crimp elbow is used to make a 90 degree transition between radiant heating PEX tubing. This 1 crimp by 1 crimp elbow is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring or stainless steel CinchClamp(TM) to form a fast, reliable, and permanent seal.
Features
- Manufactured from lead free brass
- Used for tight turns with SDR-9 PEX pipe
- For connecting PEX to PEX
- Provides leak proof seal
Specifications | |
---|---|
Bend Degree | 90 |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213183172 |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | Does Not Apply To Product |
Inlet Connection Type | Crimped |
Lead Free | YES |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Crimped |
Part Number | 81016934 |
Series | Crimp Elbows |