LFPCEC110X-1
Discontinued
Part of the Crimp Elbows Series
Ordering Code: 81016937
UPC: 840213183202
Lead Free: YES
2 CF x 2 CF Lead Free Crimp Elbow
This lead free crimp elbow is used to make a 90 degree transition between radiant heating PEX tubing. This 2 crimp by 2 crimp elbow is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring or stainless steel CinchClamp(TM) to form a fast, reliable, and permanent seal.
Features
- Manufactured from lead free brass
- May be used with any certified SDR9 CTS PEX tubing
- NSF Certified
- For hydronic applications
Specifications | |
---|---|
Bend Degree | 90 |
Body Finish | Brass |
Body Material | Lead Free Brass |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213183202 |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 51 MM |
Inlet Connection Type | Crimped |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Maximum Working Temperature-Celsius | 82.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 1.70 |
Minimum Temperature-Fahrenheit | 35 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Crimped |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 81016937 |
Series | Crimp Elbows |
Suitable for Gas Service | No |