LFPCEC99X-1
Discontinued
Part of the Crimp Elbows Series
Ordering Code: 81016936
UPC: 840213010683
Lead Free: YES
1 1/2 CF x 1 1/2 CF Lead Free Crimp Elbow
This lead free crimp elbow is used to make a 90 degree transition between radiant heating PEX tubing. This 1 1/2 crimp by 1 1/2 crimp elbow is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring or stainless steel CinchClamp(TM) to form a fast, reliable, and permanent seal.
Features
- Manufactured from lead free brass
- May be used with any certified SDR9 CTS PEX tubing
- NSF Certified
- For hydronic applications
| Specifications | |
|---|---|
| Bend Degree | 90 |
| Body Finish | Brass |
| Body Material | Lead Free Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213010683 |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Crimped |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Working Pressure-BAR | 6.90 |
| Maximum Working Pressure-PSI | 100 |
| Maximum Working Temperature-Celsius | 82.00 |
| Maximum Working Temperature-Fahrenheit | 180 |
| Minimum Temperature - Celsius | 1.70 |
| Minimum Temperature-Fahrenheit | 35 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Crimped |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 81016936 |
| Series | Crimp Elbows |
| Suitable for Gas Service | No |