LFPCT333X-10
Part of the Crimp Tees Series
Ordering Code: 81016938
UPC: 840213010713
Lead Free: YES
1/2 CF x 1/2 CF x 1/2 CF Lead Free Crimp Tee, Qty 10
This lead free crimp tee is used to make a three way connection between radiant heating PEX tubing. This 1/2 crimp by 1/2 crimp by 1/2 crimp branch tee is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring or stainless steel CinchClamp(TM) to form a fast, reliable, and permanent seal.
Features
- Manufactured from lead free brass
- Used for three way connection between SDR-9 PEX pipe
- For connecting PEX to PEX
- Provides leak proof seal
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213010713 |
Finish | Lead Free Brass |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 13 MM |
Inlet Connection Type | Crimped |
Inlet Material | Lead Free Brass |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Material | Lead Free Brass |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Maximum Working Temperature-Celsius | 82.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 1.70 |
Minimum Temperature-Fahrenheit | 35 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Crimped |
Outlet Material | Lead Free Brass |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 81016938 |
Series | Crimp Tees |
Suitable for Gas Service | No |
Tee Type | Standard |