LFPCT555X-10
Part of the Crimp Tees Series
Ordering Code: 81016940
UPC: 840213010782
Lead Free: YES
1 CF x 1 CF x 1 CF Lead Free Crimp Tee, Qty 10
This lead free crimp tee is used to make a three way connection between radiant heating PEX tubing. This 1 crimp by 1 crimp by 1 crimp branch tee is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring or stainless steel CinchClamp(TM) to form a fast, reliable, and permanent seal.
Features
- Manufactured from lead free brass
- Used for three way connection between SDR-9 PEX pipe
- For connecting PEX to PEX
- Provides leak proof seal
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213010782 |
| Finish | Lead Free Brass |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Crimped |
| Inlet Material | Lead Free Brass |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Material | Lead Free Brass |
| Maximum Working Pressure-BAR | 6.90 |
| Maximum Working Pressure-PSI | 100 |
| Maximum Working Temperature-Celsius | 82.00 |
| Maximum Working Temperature-Fahrenheit | 180 |
| Minimum Temperature - Celsius | 1.70 |
| Minimum Temperature-Fahrenheit | 35 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Crimped |
| Outlet Material | Lead Free Brass |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 81016940 |
| Series | Crimp Tees |
| Suitable for Gas Service | No |
| Tee Type | Standard |