PCCR10X-5
Discontinued
Part of the CrimpRings Series
Ordering Code: 81017116
UPC: 840213187330
Size: 2 IN
Lead Free: Not In Scope
2 IN Copper Crimpring (TM)
This copper CrimpRing (TM) is designed for use with SDR-9 PEX pipe. This 2 inch ductile copper crimp ring provides a quick, safe and reliable connection to RadiantPEX tubing. It slides over the RadiantPEX pipe and is crimped into place with a crimp tool.
Features
- Precision-formed from ductile copper
- NSF-14, ASTM F2098 certified
- Simple, fast, and permanent seal between PEX and CrimpRing fitting
- For hydronic applications
Specifications | |
---|---|
Body Material | Copper |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213187330 |
Fitting Name | Crimp Ring |
Lead Free | Not In Scope |
Part Number | 81017116 |
Series | CrimpRings |
Size (mm) | 2 IN |