PCCR2X-100
Part of the CrimpRings Series
Ordering Code: 81001071
UPC: 840213019907
Lead Free: Not In Scope
3/8 IN Crimp Ring, 100 Pack
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213019907 |
Fitting Name | Crimp Ring |
Lead Free | Not In Scope |
Part Number | 81001071 |
Series | CrimpRings |