PCCR3X-100
Part of the CrimpRings Series
Ordering Code: 81001075
UPC: 840213019921
Size: 1/2 IN
Lead Free: Not In Scope
1/2 IN Crimp Ring, 100 Pack
These 1/2 IN copper CrimpRings are used for securing PEX tubing to brass crimp fittings. When crimped using a RadiantPEX crimp tool these connections form a simple, fast, and permanent seal. Verify the integrity of the crimp connection with a Go-No-Go gauge to ensure proper installation.
Features
- Ductile copper construction
- 1/2 Inch
- For securing PEX to brass crimp fittings
- Easy to use
Specifications | |
---|---|
Body Material | Copper |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213019921 |
Fitting Name | Crimp Ring |
Lead Free | Not In Scope |
Part Number | 81001075 |
Series | CrimpRings |
Size (mm) | 1/2 IN |