PCCR4X-100
Part of the CrimpRings Series
Ordering Code: 81001080
UPC: 840213020859
Size: 3/4 IN
Lead Free: Not In Scope
3/4 IN Crimp Ring, 100 Pack
This 3/4 inch copper PEX crimp ring is for SDR-9 PEX pipe. This annealed copper crimp ring provides a quick, safe and reliable connection to PEX pipe. It slides over the PEX pipe and is crimped into place with a crimp tool. Bulk pack of 100.
Features
- Copper
- Quick, reliable connection
- Packed in a resealable poly bag
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Body Material | Copper |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213020859 |
Fitting Name | Crimp Ring |
Lead Free | Not In Scope |
Part Number | 81001080 |
Series | CrimpRings |
Size (mm) | 3/4 IN |