PCCR5X-100
Part of the CrimpRings Series
Ordering Code: 81001084
UPC: 840213022655
Size: 1 IN
Lead Free: Not In Scope
1 IN Crimp Ring, 100 Pack
A crimp ring is used to from a simple, fast permanent seal between RadiantPEX tubing and a crimp fitting. It is made from ductile copper to ASTM standard F1807. Follow manufacturer?s instructions to install the crimp ring using a crimp tool, which must be purchased separately. To ensure proper connection check the crimp with a Go-No-Go gauge. This is a package of 100 rings.
Features
- Fastener for RadiantPEX and RadiantPEX Plus barbed fittings
- Manufactured to ASTM standard F1807
- Bag of 100 rings
- Made of ductile copper
| Specifications | |
|---|---|
| Body Material | Ductile Copper |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213022655 |
| Fitting Name | Crimp Ring |
| Lead Free | Not In Scope |
| Part Number | 81001084 |
| Series | CrimpRings |
| Size (mm) | 1 IN |