PCCR6X-100
Discontinued
Part of the CrimpRings Series
Ordering Code: 81004508
UPC: 840213000585
Lead Free: Not In Scope
5/8 IN Crimp Ring, 100 Pack
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213000585 |
Fitting Name | Crimp Ring |
Lead Free | Not In Scope |
Part Number | 81004508 |
Series | CrimpRings |