PCCR7X-10
Discontinued
Part of the CrimpRings Series
Ordering Code: 81011152
UPC: 840213093532
Lead Free: Not In Scope
1 1/4 IN Crimp Ring, 10 Pack
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213093532 |
| Fitting Name | Crimp Ring |
| Lead Free | Not In Scope |
| Part Number | 81011152 |
| Series | CrimpRings |