PCCR9X-10
Part of the CrimpRings Series
Ordering Code: 81011129
UPC: 840213093549
Lead Free: Not In Scope
1 1/2 IN Crimp Ring, 10 Pack
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213093549 |
Fitting Name | Crimp Ring |
Lead Free | Not In Scope |
Part Number | 81011129 |
Series | CrimpRings |