LFPCMC110X-1
Part of the MPT Adapters Series
Ordering Code: 81016927
UPC: 840213183103
Lead Free: YES
2 IN CF x 2 MPT Lead Free Crimp Male Threaded Adapter
This 2 inch crimp by 2 inch male threaded lead free brass CrimpRing (TM) adapter is used to make a straight transition between copper pipe and potable or radiant heating PEX tubing. This adapter is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring to form a fast, reliable, and permanent seal. It is recommended that an electric crimp tool be used to make the crimp connection.
Features
- Manufactured from lead free brass
- May be used with any certified SDR9 CTS PEX tubing
- NSF Certified
- For hydronic applications
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 840213183103 |
Finish | Lead Free Brass |
Fitting Name | Adapter |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 51 MM |
Inlet Connection Type | Crimped |
Inlet Material | Lead Free Brass |
Inlet Thread Type | Does Not Apply To Product |
Inner Diameter | Does Not Apply To Product |
Lead Free | YES |
Material | Lead Free Brass |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Maximum Working Temperature-Celsius | 82.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 1.70 |
Minimum Temperature-Fahrenheit | 35 |
O-ring Material | Does Not Apply To Product |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Male Threaded |
Outlet Material | Does Not Apply To Product |
Outlet Thread Type | NPT |
Part Number | 81016927 |
Series | MPT Adapters |
Suitable for Gas Service | No |