LFPCMC78X-10
Discontinued
Part of the MPT Adapters Series
Ordering Code: 81016925
UPC: 840213183080
Lead Free: YES
1 1/4 CF x 1 1/4 MPT Lead Free Crimp Male Threaded Adapter
This lead free crimp adapter is used to make a straight transition between copper pipe and radiant heating PEX tubing. This 1 1/4 inch crimp by 1 1/4 inch male threaded adapter is made of lead free poly alloy and must be joined to the PEX tubing using a copper crimp ring or stainless steel CinchClamp(TM) to form a fast, reliable, and permanent seal.
Features
- Manufactured from lead free brass
- For use with SDR-9 PEX pipe
- For connecting PEX to copper manifolds, valves, baseboard or hydro-air units
- Provides leak proof seal
- Manufactured from lead free brass
- Sold in a package of 10 adapters
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 840213183080 |
| Finish | Lead Free Brass |
| Fitting Name | Adapter |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Crimped |
| Inlet Material | Lead Free Brass |
| Inlet Thread Type | Does Not Apply To Product |
| Inner Diameter | Does Not Apply To Product |
| Lead Free | YES |
| Material | Lead Free Brass |
| Maximum Working Pressure-BAR | 6.90 |
| Maximum Working Pressure-PSI | 100.00 |
| Maximum Working Temperature-Celsius | 82.00 |
| Maximum Working Temperature-Fahrenheit | 180 |
| Minimum Temperature - Celsius | 1.70 |
| Minimum Temperature-Fahrenheit | 35 |
| O-ring Material | Does Not Apply To Product |
| Outer Diameter | Does Not Apply To Product |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Material | Lead Free Brass |
| Outlet Thread Type | NPT |
| Part Number | 81016925 |
| Series | MPT Adapters |
| Suitable for Gas Service | No |