685001-10
Part of the Onix Adapters Series
Ordering Code: 81000663
UPC: 840213015503
Lead Free: Not In Scope
1/2 IN Onix Barb x 1/2 IN Male Sweat Adapter
Onix x Male Sweat Adapters are used to transition Onix tubing to sweat fittings. Sweat the Onix Barb into copper tees or ball valves for easy manifold construction. Available in four sizes.
Features
- Makes manifold construction in the field easy
- Features a male sweat end and an Onix barb end for transitioning Onix to sweat fittings
- For easy manifold construction
- used with copper tees or ball valves
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 840213015503 |
Fitting Name | Adapter |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Barb |
Lead Free | Not In Scope |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Socket |
Part Number | 81000663 |
Series | Onix Adapters |