686001-10
Part of the Onix Adapters Series
Ordering Code: 81000667
UPC: 840213019563
Lead Free: Not In Scope
5/8 IN Onix Barb x 1/2 IN Male Sweat Adapter
Onix x Male Sweat Adapters are used to transition Onix tubing to sweat fittings. For easy manifold construction, sweat the Onix Barb into copper tees or ball valves.
Features
- Makes manifold construction in the field easy
- Features a male sweat end and an Onix barb end for transitioning Onix to sweat fittings
- For easy manifold construction
- used with copper tees or ball valves
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 840213019563 |
Fitting Name | Adapter |
Inlet Connection Size | 5/8 IN |
Inlet Connection Size-Metric | 16 MM |
Inlet Connection Type | Barb |
Lead Free | Not In Scope |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Socket |
Part Number | 81000667 |
Series | Onix Adapters |