ADAPT-SS 1 FBSP X 3/4 ONIX
Discontinued
Part of the Onix Adapters Series
Ordering Code: 81009358
UPC: 840213089696
1 In Female Bsp X 3/4 In Onix Barb Adapter
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213089696 |
Fitting Name | Adapter |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | BSPT |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Barb |
Part Number | 81009358 |
Series | Onix Adapters |