689001-10
Part of the Onix BSP Swivel Fittings Series
Ordering Code: 81000679
UPC: 840213020095
Lead Free: Not In Scope
3/8 IN Onix Barb x 3/4 BSP Thread Swivel Fitting
The Onix barb x BSP swivel fitting is a female SST20 fitting for connecting Onix to stainless steel and custom tubular manifolds. Onix SelfTite or TorqueTite clamps are sold separately. BSP threads are not compatible with NPT.
Features
- Onix is a polymer-rich, multi-layer, industrial-grade hose used for hydronic heating and snow melting applications
- Nickel plated
- Use with Onix SelfTite or TorqueTite clamps (sold separately)
- For connecting to Stainless Steel and Custom Tubular Manifolds
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 840213020095 |
Finish | Brass |
Fitting Name | Adapter |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Barb |
Inlet Material | Brass |
Inlet Thread Type | Does Not Apply To Product |
Inner Diameter | Does Not Apply To Product |
Lead Free | Not In Scope |
Material | Brass |
Maximum Working Pressure-BAR | 6.89 |
Maximum Working Pressure-PSI | 100 |
Maximum Working Temperature-Celsius | 82.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 9999.00 |
Minimum Temperature-Fahrenheit | 9999 |
O-ring Material | EPDM |
Outer Diameter | 3/4 IN |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Material | Brass |
Outlet Thread Type | BSPT |
Part Number | 81000679 |
Series | Onix BSP Swivel Fittings |
Suitable for Gas Service | No |