689002-10
Part of the Onix BSP Swivel Fittings Series
Ordering Code: 81000681
UPC: 840213025212
Lead Free: Not In Scope
1/2 IN Onix Barb x 3/4 BSP Thread Swivel Fitting
Onix x BSP Swivel Fittings are female SST20 Fittings for connecting Onix to Stainless Steel and Custom Tubular Manifolds. BSP threads are not compatible with NPT. You can order Onix SelfTite or TorqueTite clamps separately.
Features
- Onix is a polymer-rich, multi-layer, industrial-grade hose used for hydronic heating and snow melting applications
- Nickel plated
- Use with Onix SelfTite or TorqueTite clamps (sold separately)
- For connecting to Stainless Steel and Custom Tubular Manifolds
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 840213025212 |
Finish | Brass |
Fitting Name | Adapter |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Barb |
Inlet Material | Brass |
Inlet Thread Type | Does Not Apply To Product |
Inner Diameter | Does Not Apply To Product |
Lead Free | Not In Scope |
Material | Brass |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Maximum Working Temperature-Celsius | 82.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 9999.00 |
Minimum Temperature-Fahrenheit | 9999 |
O-ring Material | EPDM |
Outer Diameter | 3/4 IN |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Material | Brass |
Outlet Thread Type | BSPT |
Part Number | 81000681 |
Series | Onix BSP Swivel Fittings |
Suitable for Gas Service | No |